CYW43022
Product details
-
Antenna Configuration1x1
-
Bluetooth InterfaceUART/PCM
-
Bluetooth SpecificationBluetooth 5.4
-
CoreCortex M4
-
Dimensions3.76 x 4.43 mm, 3.76 x 4.43 mm
-
FamilyAIROC™ Wi-Fi + Bluetooth® Combos
-
GPIOs16, 7
-
Launch Date2024
-
Longevity - 15 yearsYes
-
Longevity - ExtendedNo
-
MemoryN/A
-
Operating system supportLinux, Android, RTOS
-
Operating Temperature range-20 °C to 70 °C
-
Operating Voltage range3.2 V to 4.6 V
-
PackageWLBGA-106, WLCSP-251
-
Partner ModuleY
-
Pitch0.2 mm, 0.35 mm
-
Planned to be available until at least01-01-2039
-
Product DescriptionUltra-low power Wi-Fi 5
-
ROM1152 KB
-
Software SupportModusToolbox™
-
SRAM388 kByte
-
Wi-Fi Band2.4GHz, 5GHz
-
Wi-Fi Bandwidth80 MHz
-
WI-FI InterfaceSDIO/SPI
-
Wi-Fi SpecificationWi-Fi 5 (802.11ac)
| Recommended | ||||
|
OPN
|
CYW43022CUBT | CYW43022CWBT | ||
| Product Status | active and preferred | active and preferred | ||
| Infineon Package | SG-XFWLB-251 | |||
| Package Name | WLBGA-106 (002-19474) | WLCSP-251 (002-19495) | ||
| Packing Size | 5000 | 5000 | ||
| Packing Type | TAPE & REEL | TAPE & REEL | ||
| Moisture Level | 1 | 1 | ||
| Moisture Packing | NON DRY | NON DRY | ||
| Lead-free | Yes | Yes | ||
| Halogen Free | Yes | Yes | ||
| RoHS Compliant | Yes | Yes | ||
| Country of Assembly (CoA) |
TW
|
TW
|
||
| Country of Diffusion (CoD) |
TW
|
TW
|
||
|
Infineon stock last updated:
|
ea.
in stock
|
ea.
in stock
|
||
|
|
|
|||
|
|
|
|||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | WLBGA-106 (002-19474) |
| Packing Size | 5000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
TW
|
| Country of Diffusion (CoD) |
TW
|
| Product Status |
Active
|
|---|---|
| Infineon Package | SG-XFWLB-251 |
| Package Name | WLCSP-251 (002-19495) |
| Packing Size | 5000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
TW
|
| Country of Diffusion (CoD) |
TW
|
Benefits
- EU CRA Compliance targeted
Applications
Diagrams
Share in WeChat
Scan the QR code with your WeChat App to share this page.